Menu Search

Adjustable Feet 38.0 mm M8 50.0 mm Black

Socket Mount Leveling Foot with a base diameter of 38.0 mm | 1.496 in that can accommodate mounting machinary or conveyors with a compatible hole diameter of .
Item code:

465528

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 + R 14,9915
Standard pack: 250

Order in multiple of 250

Total price:

R 3 747,88

250 x R 14,9915

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Insert
Full Material Polypropylene
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us