Menu Search

Adjustable Feet 38.0 mm M8 38.0 mm Black

Socket Mount Leveling Foot with a base diameter of 38.0 mm | 1.496 in that can accommodate mounting machinary or conveyors with a compatible hole diameter of .
Item code:

497508

407 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + R 8,7835
Standard pack: 500

Order in multiple of 500

Total price:

R 4 391,75

500 x R 8,7835

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Insert
Full Material Polypropylene
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us