Menu Search

Non-Articulated Adjustable Feet 30.0 mm M8 25.0 mm Grey

Item code:

551681

4000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 + R 12,4835
Standard pack: 400

Order in multiple of 400

Total price:

R 4 993,40

400 x R 12,4835

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us