Menu Search

Articulated Adjustable Feet 25.0 mm M8 40.0 mm Grey

Item code:

551691

2098 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 + R 12,9203
Standard pack: 350

Order in multiple of 350

Total price:

R 4 522,11

350 x R 12,9203

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Stud Material Steel
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us