Menu Search

Non-Articulated Adjustable Feet 48.0 mm M10 40.0 mm Grey

Item code:

551698

3750 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 + R 20,5992
Standard pack: 150

Order in multiple of 150

Total price:

R 3 089,88

150 x R 20,5992

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Type Rigid
Compatible Thread Standard Metric Threads
Mount Type Threaded Stud
Full Material Polypropylene
Colour Grey
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us