Menu Search

Studded Full Face Flange Protector 1.1/2 in Blue LLDPE

This Studded Flange Protector offers complete cover and bore protection for high-pressure applications. It provides a secure fit and is strong chemical resistant. It is blue and made of LDPE material. It is suitable for SAE Code 61 (3000 PSI).
Item code:

20592226

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
45 - 449 R 7,6756
450 - 2249 R 5,4825
2250 + R 4,9343
Standard pack: 450

Order in multiple of 45

Total price:

R 345,40

45 x R 7,6756

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 38.1 mm
Class Pressure Rating 3000
Colour Blue
Material LLDPE
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us