Menu Search

Studded Full Face Flange Protector 2.1/2 in Blue PE-LLD

This Studded Flange Protector offers complete cover and bore protection for high-pressure applications. It provides a secure fit and is strong chemical resistant. It is blue and made of PE-LLD material. It is suitable for SAE Code 61 (3000 PSI).
Item code:

20592271

In production For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 300

Order in multiple of 300

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Screw Size M14
Class Pressure Rating 3000
Colour Blue
Full Material Linear Low Density Polyethylene
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us