Menu Search

Studded Full Face Flange Protector 1.1/2 in Red LLDPE

This Studded Flange Protector offers complete cover and bore protection for high-pressure applications. It provides a secure fit and is strong chemical resistant. It is red and made of LDPE material. It is suitable for SAE Code 62 (6000 PSI).
Item code:

20592363

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 R 8,1039
400 - 1999 R 5,7885
2000 + R 5,2096
Standard pack: 400

Order in multiple of 40

Total price:

R 324,16

40 x R 8,1039

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 38.1 mm
Class Pressure Rating 6000
Colour Red
Material LLDPE
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us