270202E
Quantity | Unit price |
---|---|
1 - 99 | R 67,5444 |
100 - 499 | R 53,7819 |
500 + | R 47,1748 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Material | SBR |
---|---|
Handle Material | PA6 GFR30 |
Hole Size | 4.5 mm |
Hole Size | 0.177 in |
Hole Diameter | 5.8 mm |
Hole Diameter | 0.228 in |
Minimum Compatible Frame Thickness | 3.2 mm |
Minimum Compatible Frame Thickness | 0.126 in |
Maximum Compatible Frame Thickness | 4.8 mm |
Maximum Compatible Frame Thickness | 4.8 mm |
Handle Width | 17.0 mm |
Handle Width | 0.669 in |
Commodity Code | 3926909790 |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.