20061661
108220547E
| Quantity | Unit price |
|---|---|
| 1 - 24 | R 1 131,3869 |
| 25 - 49 | R 636,5411 |
| 50 + | R 620,2137 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Housing Height | 0.728 in |
|---|---|
| Housing Height | 18.5 mm |
| Mounting Hole Length | 50.0 mm |
| Mounting Hole Length | 1.969 in |
| Mounting Hole Width | 0.984 in |
| Mounting Hole Width | 25.0 mm |
| Specifications | Does Not Compress |
| Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue