Quantity | Unit price |
---|---|
1 - 4 | R 3 322,1057 |
5 - 9 | R 3 069,1464 |
10 - 14 | R 2 907,6072 |
15 + | R 2 746,068 |
Bolt Thread | M8 |
---|---|
Load Capacity | 400.0 kg |
Load Capacity | 400.0 kg |
Full Material | Forged Alloy Steel |
Finish | Black Oxide |
Ring Diameter | 11.1 mm |
Ring Diameter | 0.437 in |
Overall Height | 98.0 mm |
Overall Height | 3.858 in |
Base Diameter | 31.8 mm |
Base Diameter | 1.252 in |
Body Diameter | 31.8 mm |
Body Diameter | 1.252 in |
Bolt Length | 48.4 mm |
Bolt Length | 1.906 in |
Overall Width | 58.2 mm |
Overall Width | 2.291 in |
Ring Inside Height | 38.5 mm |
Ring Inside Height | 1.516 in |
Ring Outside Width | 58.2 mm |
Ring Outside Width | 2.291 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Torque Limit | 9.5 Nm |
Torque Limit | 9.5 Nm |
Colour | Black |
Ring Type | Hoist |
Safety Factor | 5:1 |
Swivel Action | 360 ° Swivel |
Commodity Code | 7318190090 |
Body Height | 82.0 mm |
Body Height | 3.228 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue