Menu Search

T-Handle Knob 40.0 mm M6 Threaded Stud PA Black

Black PA Male T-Handle Knob has a Zinc Plated Steel Threaded Stud for mounting into M6 threads. The T-Handle design is ergonomic and provides a strong hand hold.
Item code:

1219180

49 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 84,1279
5 - 9 R 76,4799
10 - 19 R 69,5272
20 + R 63,2065
Standard pack: 1

Order in multiple of 1

Total price:

R 84,13

1 x R 84,1279

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Colour Black
Finish Matt
Knob Material PA
Knob Full Material Reinforced Polyamide Based Technopolymer
Mount Type Threaded Stud
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us