Menu Search

T-Handle Knob 80.0 mm M12 PA Black

Black PA Female T-Handle Knob has a Brass Threaded Stud for mounting into M12 threads. The T-Handle design is ergonomic and provides a strong hand hold.
Item code:

1219187

240 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 133,8306
50 - 99 R 123,6518
100 - 199 R 117,1282
200 + R 104,2005
Standard pack: 10

Order in multiple of 10

Total price:

R 1 338,31

10 x R 133,8306

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Colour Black
Finish Matt
Knob Material PA
Knob Full Material Reinforced Polyamide Based Technopolymer
Mount Type Threaded Blind Hole
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us