Menu Search

T-Handle Knob 71.0 mm (L) M8 PA

Black Nylon Female T-Handle Knob has a Brass Threaded Insert for mounting onto M8 threads. The T-Handle design is ergonomic and provides a strong hand hold.
Item code:

466365

10342 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 65,0134
100 + R 53,5411
Standard pack: 100

Order in multiple of 10

Total price:

R 650,13

10 x R 65,0134

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Colour Black
Finish Natural
Knob Material PA
Knob Full Material Polyamide 6
Mount Type Threaded Insert
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us