Menu Search

T-Handle Knob 40.0 mm M5 Threaded Stud PA Black

Black Nylon Male T-Handle Knob has a Threaded Stud for mounting into M5 threads. The T-Handle design is ergonomic and provides a strong hand hold.
Item code:

466367

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 27,3469
100 + R 26,1365
Standard pack: 100

Order in multiple of 10

Total price:

R 273,47

10 x R 27,3469

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Colour Black
Finish Plated
Knob Material PA
Knob Full Material Polyamide 6
Mount Type Threaded Stud
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us