Quantity | Unit price |
---|---|
1 - 49 | R 427,353 |
50 + | R 246,5991 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 8301409000 |
---|---|
Colour | Natural |
Finish | Black Powder Coated |
Cam Material | Steel |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Secure |
Handle Type | Wing Knob Handle |
Mounting Orientation | Universal |
Grip Range | 33.0 mm |
Grip Range | 1.299 in |
Grip Length | 33.0 mm |
Grip Length | 1.299 in |
Maximum Compatible Door Thickness | 20.0 mm |
Maximum Compatible Door Thickness | 0.787 in |
Housing Height | 30.0 mm |
Housing Height | 1.181 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.