Menu Search

Quarter Turn Lock 3.0 mm Double Bit Key 30.0 mm Die Cast Zinc Alloy

Item code:

06411132030E

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on +27 (0) 11 314 8750 or email sales@essentracomponents.co.za
Standard pack: 50

Order any quantity

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 3.0 mm Double Bit Key
Cam Material Die Cast Zinc Alloy
Housing Material Die Cast Zinc Alloy
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 30.0 mm
Maximum Compatible Door Thickness 20.0 mm
Grip Range 30.0 mm
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us