Menu Search

Quarter Turn Lock 8.0 mm Square Key 30.0 mm Zinc Alloy

Item code:

06411282030E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 190,6985
50 - 149 R 84,8443
150 + R 63,1381
Standard pack: 50

Order any quantity

Total price:

R 190,70

1 x R 190,6985

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 8.0 mm Square Key
Cam Material Die Cast Zinc Alloy
Housing Material Die Cast Zinc Alloy
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 40.0 mm
Maximum Compatible Door Thickness 20.0 mm
Grip Range 30.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us