Menu Search

Washer M4 8.0 1.2 303 Stainless Steel

Threaded Captive Washers are a retention washer used with Captive Screws. Provides positive fixing power to help prevent screws from falling free of their assembly. Washer design has a shallow thread on the inner diameter, which it to be easily screwed into place.
Item code:

20145644

167 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 36,0936
100 - 249 R 32,4756
250 - 749 R 29,2515
750 + R 26,5923
Standard pack: 1

Order in multiple of 1

Total price:

R 36,09

1 x R 36,0936

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M4
d2 8.0
w1 0.05 1.2
Material 303 Stainless Steel
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us