Menu Search

Washer M12 24.0 3.5 316 Stainless Steel

Threaded Captive Washers are a retention washer used with Captive Screws. Provides positive fixing power to help prevent screws from falling free of their assembly. Washer design has a shallow thread on the inner diameter, which it to be easily screwed into place.
Item code:

20145774

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 69,5196
100 - 249 R 62,5644
250 - 749 R 55,62
750 + R 48,6648
Standard pack: 1

Order in multiple of 1

Total price:

R 69,52

1 x R 69,5196

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M12
d2 24.0
w1 0.05 3.5
Material 316 Stainless Steel
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us