Menu Search

Washer M20 40.0 5.0 303 Stainless Steel

Threaded Captive Washers are a retention washer used with Captive Screws. Provides positive fixing power to help prevent screws from falling free of their assembly. Washer design has a shallow thread on the inner diameter, which it to be easily screwed into place.
Item code:

20146528

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 247,5252
100 - 249 R 222,7716
250 - 749 R 198,018
750 + R 173,2644
Standard pack: 1

Order in multiple of 1

Total price:

R 247,53

1 x R 247,5252

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M20
d2 40.0
w1 0.05 5.0
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us