Menu Search

Female To Female Standoff Cylindrical M3 10.0 mm

This round threaded spacer is made out of 25% glass filled nylon for added strength in heavier duty applications.
Item code:

300370359935

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 12,375
500 - 999 R 9,464
1000 + R 7,6031
Standard pack: 100

Order in multiple of 100

Total price:

R 1 237,50

100 x R 12,375

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Spacer Shape Round
Full Material Nylon 6/6
Type Round Threaded Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us