Menu Search

Male To Male Standoff Hexagonal M2.5 10.0 mm PA

Male to Male Nylon threaded standoff used to separate components in your assembly. The non-conductive material provides isolation from electrical interference. Combine with our selection of washers, screws and nuts for a complete solution.
Item code:

HTSN-M2.5-10-3

498 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,3326
5000 - 9999 R 2,1134
10000 - 19999 R 2,0007
20000 + R 1,8739
Standard pack: 500

Order in multiple of 500

Total price:

R 1 166,30

500 x R 2,3326

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Spacer Shape Hexagonal
Full Material Polyamide 66
Material Flammability Standard UL94 HB
Type Male-Male Threaded Standoff
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us