Quantity | Unit price |
---|---|
1 + | R 651,4492 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Head Height | 9.5 mm |
Head Height | 0.374 in |
Head Width Across Flats | 6.0 mm |
Head Width Across Flats | 0.236 in |
Thread Length | 12.0 mm |
Thread Length | 0.472 in |
Head Material | Steel |
Commodity Code | 8466202000 |
Head Thickness | 4.1 mm |
Head Thickness | 0.161 in |
Length Under Head | 12.0 mm |
Length Under Head | 0.472 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.