Menu Search

Thrust Screw M3 7.5 1.0 303 Stainless Steel

This Thrust Screw with a brass pad is used to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of stainless steel, it provides longevity and corrosion resistance.
Item code:

20254865

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 118,1208
10 - 19 R 106,3695
20 - 49 R 100,4939
50 + R 94,4156
Standard pack: 1

Order in multiple of 1

Total price:

R 118,12

1 x R 118,1208

Specifications

Imperial
Metric
SKU attributes
d1 M3
l1 7.5
l2 1.0
d2 1.5
A/F 1.5
Weight g 0.3
Material 303 Stainless Steel
Pad Type Brass Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us