Menu Search

Thrust Screw M5 20.5 1.3 303 Stainless Steel

This Thrust Screw with a brass pad is used to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of stainless steel, it provides longevity and corrosion resistance.
Item code:

20254940

16 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 104,3434
10 - 19 R 94,0104
20 - 49 R 88,7426
50 + R 83,4747
Standard pack: 1

Order in multiple of 1

Total price:

R 104,34

1 x R 104,3434

Specifications

Imperial
Metric
SKU attributes
d1 M5
l1 20.5
l2 1.3
d2 3.0
A/F 2.5
Weight g 2.1
Material 303 Stainless Steel
Pad Type Brass Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us