Menu Search

Thrust Screw M10 18.0 2.7 303 Stainless Steel

This Thrust Screw with a brass pad is used to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of stainless steel, it provides longevity and corrosion resistance.
Item code:

20255008

5 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 123,5913
10 - 19 R 111,2321
20 - 49 R 105,1539
50 + R 98,873
Standard pack: 1

Order in multiple of 1

Total price:

R 123,59

1 x R 123,5913

Specifications

Imperial
Metric
SKU attributes
d1 M10
l1 18.0
l2 2.7
d2 7.0
A/F 5.0
Weight g 6.7
Material 303 Stainless Steel
Pad Type Brass Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us