Menu Search

Thrust Screw M6 41.3 1.3 Steel

This plastic-pad Thrust Screw is designed to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of Steel which ensures greater durability and strength.
Item code:

20255145

10 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 50,0443
20 - 49 R 44,9791
50 - 99 R 42,5478
100 - 499 R 37,4826
500 + R 32,62
Standard pack: 1

Order in multiple of 1

Total price:

R 50,04

1 x R 50,0443

Specifications

Imperial
Metric
SKU attributes
d1 M6
l1 41.3
l2 1.3
d2 3.5
A/F 3.0
Weight g 6.3
Material Steel
Pad Type Thermo Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us