Menu Search

Thrust Screw M10 33.9 1.9 Steel

This plastic-pad Thrust Screw is designed to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of Steel which ensures greater durability and strength.
Item code:

20255251

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 62,4034
20 - 49 R 56,1226
50 - 99 R 53,0834
100 - 499 R 46,8026
500 + R 40,5217
Standard pack: 1

Order in multiple of 1

Total price:

R 62,40

1 x R 62,4034

Specifications

Imperial
Metric
SKU attributes
d1 M10
l1 33.9
l2 1.9
d2 6.5
A/F 5.0
Weight g 13.0
Material Steel
Pad Type Thermo Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us