Menu Search

Thrust Screw M12 65.1 2.1 Steel

This plastic-pad Thrust Screw is designed to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of Steel which ensures greater durability and strength.
Item code:

20255343

6 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 103,3304
20 - 49 R 92,9973
50 - 99 R 87,9321
100 - 499 R 77,5991
500 + R 67,266
Standard pack: 1

Order in multiple of 1

Total price:

R 103,33

1 x R 103,3304

Specifications

Imperial
Metric
SKU attributes
d1 M12
l1 65.1
l2 2.1
d2 8.0
A/F 6.0
Weight g 40.0
Material Steel
Pad Type Thermo Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us