Menu Search

Thrust Screw M4 21.0 1.0 Steel

This plastic-pad Thrust Screw is designed to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of Steel which ensures greater durability and strength.
Item code:

20255435

394 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 40,9269
20 - 49 R 36,8747
50 - 99 R 34,8487
100 - 499 R 30,7965
500 + R 26,5417
Standard pack: 1

Order in multiple of 1

Total price:

R 40,93

1 x R 40,9269

Specifications

Imperial
Metric
SKU attributes
d1 M4
l1 21.0
l2 1.0
d2 2.0
A/F 2.0
Weight g 1.3
Material Steel
Pad Type Thermo Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us