Menu Search

Knurled Knob 12.0 mm M3 10.0 mm Stainless Steel Silver

Item code:

1220561

271 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 58,1062
50 - 99 R 55,2037
100 - 199 R 52,3153
200 + R 46,5103
Standard pack: 10

Order in multiple of 10

Total price:

R 581,06

10 x R 58,1062

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Knob Style Knurled
Type Screw
Thread Size M3
Full Material Stainless Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us