Menu Search

Knurled Knob 12.0 mm M3 16.0 mm Steel Black

Item code:

1220564

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 22,3463
50 - 99 R 21,2192
100 - 199 R 20,1202
200 + R 17,9033
Standard pack: 10

Order in multiple of 10

Total price:

R 223,46

10 x R 22,3463

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Screw
Thread Size M3
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us