Menu Search

Knurled Knob 20.0 mm M5 10.0 mm Stainless Steel Silver

Item code:

1220579

710 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 76,6342
50 - 99 R 72,8018
100 - 199 R 68,9553
200 + R 61,3186
Standard pack: 10

Order in multiple of 10

Total price:

R 766,34

10 x R 76,6342

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Knob Style Knurled
Type Screw
Thread Size M5
Full Material Stainless Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us