Menu Search

Knurled Knob 20.0 mm M5 25.0 mm Steel Black

Item code:

1220586

780 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 49,2824
50 - 99 R 44,8022
100 - 199 R 40,7292
200 + R 37,0266
Standard pack: 10

Order in multiple of 10

Total price:

R 492,82

10 x R 49,2824

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Screw
Thread Size M5
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us