Menu Search

Knurled Knob 24.0 mm M6 20.0 mm Steel Black

Item code:

1220594

234 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 50,4554
50 - 99 R 47,9193
100 - 199 R 45,3972
200 + R 40,4104
Standard pack: 10

Order in multiple of 10

Total price:

R 504,55

10 x R 50,4554

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Screw
Thread Size M6
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us