Menu Search

Knurled Knob 30.0 mm M8 25.0 mm Steel Black

Item code:

1220606

4 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 88,7655
50 - 99 R 84,3131
100 - 199 R 79,903
200 + R 75,7675
Standard pack: 10

Order in multiple of 10

Total price:

R 887,66

10 x R 88,7655

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Screw
Thread Size M8
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us