Menu Search

Knurled Knob 40.0 mm M12 Stainless Steel

Item code:

1504882

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 356,6858
Standard pack: 1

Order in multiple of 1

Total price:

R 356,69

1 x R 356,6858

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Style Knurled Nut
Type Male Part (with Bolt)
Thread Size M12
Full Material Stainless Steel
Commodity Code 7318159589

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us