Menu Search

Knurled Knob 30.0 mm M8 Stainless Steel

Item code:

1504888

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 216,1641
Standard pack: 10

Order in multiple of 10

Total price:

R 2 161,64

10 x R 216,1641

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Style Knurled Nut
Type Male Part (with Bolt)
Thread Size M8
Full Material Stainless Steel
Commodity Code 7318159589

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us