Menu Search

Thumb Screw Knob 12.7 mm (DIA) M4 Acetal

Item code:

TSK390A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + R 4,2464

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Round
Type Thumb Screw Knobs
Thread Size M4
Full Material Acetal
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us