Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
R 112,5106 - R 112,5106 In production
4.5 mm
30.0 mm
M5
9.5 mm
R 20,1393 - R 20,1393 In production
4.5 mm
40.0 mm
M5
9.5 mm
R 23,5758 - R 23,5758 In production
4.5 mm
55.0 mm
M5
9.5 mm
R 27,5181 - R 27,5181 In production
4.5 mm
70.0 mm
M5
9.5 mm
R 17,1956 - R 17,1956 In production
5.5 mm
20.0 mm
M6
11.0 mm
R 19,1667 - R 19,1667 In production
5.5 mm
30.0 mm
M6
11.0 mm
R 130,6788 - R 130,6788 In production
5.5 mm
40.0 mm
M6
11.0 mm
R 26,0398 - R 26,0398 In production
5.5 mm
55.0 mm
M6
11.0 mm
R 29,4763 - R 29,4763 In production
5.5 mm
70.0 mm
M6
11.0 mm
R 122,8202 - R 122,8202 In production
7.0 mm
16.0 mm
M8
13.0 mm
R 134,6082 - R 134,6082 In production
7.0 mm
25.0 mm
M8
13.0 mm
R 27,5181 - R 27,5181 In production
7.0 mm
40.0 mm
M8
13.0 mm
R 146,9019 - R 146,9019 In production
7.0 mm
50.0 mm
M8
13.0 mm
R 32,42 - R 32,42 In production
7.0 mm
65.0 mm
M8
13.0 mm
R 170,4777 - R 170,4777 In production
7.0 mm
80.0 mm
M8
13.0 mm
  • of 9
Shoulder Screw M8 20.0 mm Stainless Steel

1505045

Price Range
R 21,1249 - R 21,1249

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    20.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 30.0 mm Stainless Steel

1505049

Price Range
R 24,5614 - R 24,5614

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    30.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 40.0 mm Stainless Steel

1505053

Price Range
R 144,4379 - R 144,4379

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    40.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 55.0 mm Stainless Steel

1505057

Price Range
R 30,4619 - R 30,4619

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    55.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 70.0 mm Stainless Steel

1505061

Price Range
R 33,4056 - R 33,4056

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    70.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 90.0 mm Stainless Steel

1505065

Price Range
R 39,3061 - R 39,3061

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    90.0 mm
  • l2
    13.0 mm
Shoulder Screw M10 16.0 mm Stainless Steel

1505069

Price Range
R 30,4619 - R 30,4619

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    16.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 25.0 mm Stainless Steel

1505073

Price Range
R 28,4907 - R 28,4907

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    25.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 35.0 mm Stainless Steel

1505077

Price Range
R 31,4474 - R 31,4474

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    35.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 50.0 mm Stainless Steel

1505081

Price Range
R 35,3768 - R 35,3768

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    50.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 60.0 mm Stainless Steel

1505085

Price Range
R 200,4469 - R 200,4469

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    60.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 80.0 mm Stainless Steel

1505089

Price Range
R 40,7715 - R 40,7715

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    80.0 mm
  • l2
    16.0 mm
Shoulder Screw M12 100.0 mm Stainless Steel

1505093

Price Range
R 86,4708 - R 86,4708

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    100.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 30.0 mm Stainless Steel

1505097

Price Range
R 301,1566 - R 301,1566

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    30.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 45.0 mm Stainless Steel

1505101

Price Range
R 60,9238 - R 60,9238

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    45.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 60.0 mm Stainless Steel

1505105

Price Range
R 69,2752 - R 69,2752

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    60.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 70.0 mm Stainless Steel

1505109

Price Range
R 426,4408 - R 426,4408

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    70.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 90.0 mm Stainless Steel

1505113

Price Range
R 501,6165 - R 501,6165

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    90.0 mm
  • l2
    18.0 mm
Shoulder Screw M16 40.0 mm Stainless Steel

1505117

Price Range
R 124,2986 - R 124,2986

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    40.0 mm
  • l2
    22.0 mm
Shoulder Screw M16 60.0 mm Stainless Steel

1505121

Price Range
R 144,9307 - R 144,9307

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    60.0 mm
  • l2
    22.0 mm
Shoulder Screw M16 90.0 mm Stainless Steel

1505125

Price Range
R 178,8292 - R 178,8292

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    90.0 mm
  • l2
    22.0 mm
Shoulder Screw M20 60.0 mm Stainless Steel

1505129

Price Range
R 252,5265 - R 252,5265

Stock Levels
In production
Attributes
  • d1
    24.0 mm
  • d2
    M20
  • D3
    36.0 mm
  • l1
    60.0 mm
  • l2
    27.0 mm
Shoulder Screw M20 90.0 mm Stainless Steel

1505133

Price Range
R 308,0427 - R 308,0427

Stock Levels
In production
Attributes
  • d1
    24.0 mm
  • d2
    M20
  • D3
    36.0 mm
  • l1
    90.0 mm
  • l2
    27.0 mm
Shoulder Screw M3 12.0 mm Stainless Steel

1505137

Price Range
R 77,6266 - R 77,6266

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    12.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 25.0 mm Stainless Steel

1505141

Price Range
R 78,1194 - R 78,1194

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    25.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 5.0 mm Stainless Steel

1505145

Price Range
R 56,5017 - R 56,5017

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    5.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 8.0 mm Stainless Steel

1505149

Price Range
R 61,4166 - R 61,4166

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    8.0 mm
  • l2
    7.0 mm
Shoulder Screw M4 12.0 mm Stainless Steel

1505153

Price Range
R 71,7262 - R 71,7262

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    12.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 20.0 mm Stainless Steel

1505157

Price Range
R 80,5704 - R 80,5704

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    20.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 30.0 mm Stainless Steel

1505161

Price Range
R 91,8655 - R 91,8655

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    30.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 5.0 mm Stainless Steel

1505165

Price Range
R 79,5848 - R 79,5848

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    5.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 6.0 mm Stainless Steel

1505167

Price Range
R 80,0776 - R 80,0776

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    6.0 mm
  • l2
    8.0 mm
Shoulder Screw M8 20.0 mm Stainless Steel

1505046

Price Range
R 125,7769 - R 125,7769

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    20.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 30.0 mm Stainless Steel

1505050

Price Range
R 139,0303 - R 139,0303

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    30.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 45.0 mm Stainless Steel

1505054

Price Range
R 28,4907 - R 28,4907

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    45.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 60.0 mm Stainless Steel

1505058

Price Range
R 31,4474 - R 31,4474

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    60.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 70.0 mm Stainless Steel

1505062

Price Range
R 161,6335 - R 161,6335

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    70.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 90.0 mm Stainless Steel

1505066

Price Range
R 185,2224 - R 185,2224

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    90.0 mm
  • l2
    13.0 mm
Shoulder Screw M10 16.0 mm Stainless Steel

1505070

Price Range
R 168,9994 - R 168,9994

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    16.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 25.0 mm Stainless Steel

1505074

Price Range
R 183,2513 - R 183,2513

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    25.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 40.0 mm Stainless Steel

1505078

Price Range
R 32,42 - R 32,42

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    40.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 50.0 mm Stainless Steel

1505082

Price Range
R 201,4325 - R 201,4325

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    50.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 65.0 mm Stainless Steel

1505086

Price Range
R 38,8133 - R 38,8133

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    65.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 80.0 mm Stainless Steel

1505090

Price Range
R 220,5862 - R 220,5862

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    80.0 mm
  • l2
    16.0 mm
Shoulder Screw M12 100.0 mm Stainless Steel

1505094

Price Range
R 583,1595 - R 583,1595

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    100.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 35.0 mm Stainless Steel

1505098

Price Range
R 57,9671 - R 57,9671

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    35.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 50.0 mm Stainless Steel

1505102

Price Range
R 63,8675 - R 63,8675

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    50.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 60.0 mm Stainless Steel

1505106

Price Range
R 373,3886 - R 373,3886

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    60.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 80.0 mm Stainless Steel

1505110

Price Range
R 78,1194 - R 78,1194

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    80.0 mm
  • l2
    18.0 mm
Shoulder Screw M16 100.0 mm Stainless Steel

1505114

Price Range
R 183,744 - R 183,744

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    100.0 mm
  • l2
    22.0 mm
Shoulder Screw M16 45.0 mm Stainless Steel

1505118

Price Range
R 129,7062 - R 129,7062

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    45.0 mm
  • l2
    22.0 mm
Shoulder Screw M16 65.0 mm Stainless Steel

1505122

Price Range
R 149,3528 - R 149,3528

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    65.0 mm
  • l2
    22.0 mm
Shoulder Screw M20 100.0 mm Stainless Steel

1505126

Price Range
R 310,9864 - R 310,9864

Stock Levels
In production
Attributes
  • d1
    24.0 mm
  • d2
    M20
  • D3
    36.0 mm
  • l1
    100.0 mm
  • l2
    27.0 mm
Shoulder Screw M20 65.0 mm Stainless Steel

1505130

Price Range
R 257,4414 - R 257,4414

Stock Levels
In production
Attributes
  • d1
    24.0 mm
  • d2
    M20
  • D3
    36.0 mm
  • l1
    65.0 mm
  • l2
    27.0 mm
Shoulder Screw M3 10.0 mm Stainless Steel

1505134

Price Range
R 64,3603 - R 64,3603

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    10.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 16.0 mm Stainless Steel

1505138

Price Range
R 71,2334 - R 71,2334

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    16.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 30.0 mm Stainless Steel

1505142

Price Range
R 86,4708 - R 86,4708

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    30.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 5.0 mm Stainless Steel

1505146

Price Range
R 71,2334 - R 71,2334

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    5.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 8.0 mm Stainless Steel

1505150

Price Range
R 75,6555 - R 75,6555

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    8.0 mm
  • l2
    7.0 mm
Shoulder Screw M4 12.0 mm Stainless Steel

1505154

Price Range
R 85,978 - R 85,978

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    12.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 20.0 mm Stainless Steel

1505158

Price Range
R 87,9362 - R 87,9362

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    20.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 30.0 mm Stainless Steel

1505162

Price Range
R 92,3583 - R 92,3583

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    30.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 6.0 mm Stainless Steel

1505166

Price Range
R 62,3892 - R 62,3892

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    6.0 mm
  • l2
    8.0 mm
Shoulder Screw M5 10.0 mm Stainless Steel

1505170

Price Range
R 13,2663 - R 13,2663

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    10.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 16.0 mm Stainless Steel

1505174

Price Range
R 13,759 - R 13,759

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    16.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 25.0 mm Stainless Steel

1505178

Price Range
R 16,21 - R 16,21

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    25.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 35.0 mm Stainless Steel

1505182

Price Range
R 18,1811 - R 18,1811

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    35.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 50.0 mm Stainless Steel

1505186

Price Range
R 21,1249 - R 21,1249

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    50.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 60.0 mm Stainless Steel

1505190

Price Range
R 131,1716 - R 131,1716

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    60.0 mm
  • l2
    9.5 mm
Shoulder Screw M6 100.0 mm Stainless Steel

1505194

Price Range
R 34,3912 - R 34,3912

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    100.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 20.0 mm Stainless Steel

1505198

Price Range
R 114,4688 - R 114,4688

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    20.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 30.0 mm Stainless Steel

1505202

Price Range
R 123,8058 - R 123,8058

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    30.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 40.0 mm Stainless Steel

1505206

Price Range
R 23,5758 - R 23,5758

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    40.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 60.0 mm Stainless Steel

1505210

Price Range
R 27,5181 - R 27,5181

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    60.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 80.0 mm Stainless Steel

1505214

Price Range
R 30,4619 - R 30,4619

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    80.0 mm
  • l2
    11.0 mm
Shoulder Screw M10 100.0 mm Stainless Steel

1505068

Price Range
R 237,2891 - R 237,2891

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    100.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 20.0 mm Stainless Steel

1505072

Price Range
R 174,4071 - R 174,4071

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    20.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 30.0 mm Stainless Steel

1505076

Price Range
R 187,1806 - R 187,1806

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    30.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 45.0 mm Stainless Steel

1505080

Price Range
R 33,4056 - R 33,4056

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    45.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 60.0 mm Stainless Steel

1505084

Price Range
R 38,3205 - R 38,3205

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    60.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 70.0 mm Stainless Steel

1505088

Price Range
R 211,742 - R 211,742

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    70.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 90.0 mm Stainless Steel

1505092

Price Range
R 234,3453 - R 234,3453

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    90.0 mm
  • l2
    16.0 mm
Shoulder Screw M12 30.0 mm Stainless Steel

1505096

Price Range
R 54,0378 - R 54,0378

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    30.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 40.0 mm Stainless Steel

1505100

Price Range
R 333,5897 - R 333,5897

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    40.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 55.0 mm Stainless Steel

1505104

Price Range
R 67,7968 - R 67,7968

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    55.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 70.0 mm Stainless Steel

1505108

Price Range
R 74,1901 - R 74,1901

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    70.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 90.0 mm Stainless Steel

1505112

Price Range
R 84,4997 - R 84,4997

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    90.0 mm
  • l2
    18.0 mm
Shoulder Screw M16 35.0 mm Stainless Steel

1505116

Price Range
R 119,3837 - R 119,3837

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    35.0 mm
  • l2
    22.0 mm
Shoulder Screw M16 55.0 mm Stainless Steel

1505120

Price Range
R 139,0303 - R 139,0303

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    55.0 mm
  • l2
    22.0 mm
Shoulder Screw M16 80.0 mm Stainless Steel

1505124

Price Range
R 168,9994 - R 168,9994

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    80.0 mm
  • l2
    22.0 mm
Shoulder Screw M20 55.0 mm Stainless Steel

1505128

Price Range
R 239,6601 - R 239,6601

Stock Levels
In production
Attributes
  • d1
    24.0 mm
  • d2
    M20
  • D3
    36.0 mm
  • l1
    55.0 mm
  • l2
    27.0 mm
Shoulder Screw M20 80.0 mm Stainless Steel

1505132

Price Range
R 292,3254 - R 292,3254

Stock Levels
In production
Attributes
  • d1
    24.0 mm
  • d2
    M20
  • D3
    36.0 mm
  • l1
    80.0 mm
  • l2
    27.0 mm
Shoulder Screw M3 12.0 mm Stainless Steel

1505136

Price Range
R 67,7968 - R 67,7968

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    12.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 20.0 mm Stainless Steel

1505140

Price Range
R 74,6829 - R 74,6829

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    20.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 4.0 mm Stainless Steel

1505144

Price Range
R 86,4708 - R 86,4708

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    4.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 6.0 mm Stainless Steel

1505148

Price Range
R 71,7262 - R 71,7262

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    6.0 mm
  • l2
    7.0 mm
Shoulder Screw M4 10.0 mm Stainless Steel

1505152

Price Range
R 85,4852 - R 85,4852

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    10.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 16.0 mm Stainless Steel

1505156

Price Range
R 87,4564 - R 87,4564

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    16.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 25.0 mm Stainless Steel

1505160

Price Range
R 90,4001 - R 90,4001

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    25.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 5.0 mm Stainless Steel

1505164

Price Range
R 59,9382 - R 59,9382

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    5.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 8.0 mm Stainless Steel

1505168

Price Range
R 64,8531 - R 64,8531

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    8.0 mm
  • l2
    8.0 mm
Shoulder Screw M5 12.0 mm Stainless Steel

1505172

Price Range
R 13,2663 - R 13,2663

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    12.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 20.0 mm Stainless Steel

1505176

Price Range
R 15,2244 - R 15,2244

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    20.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 30.0 mm Stainless Steel

1505180

Price Range
R 17,1956 - R 17,1956

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    30.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 40.0 mm Stainless Steel

1505184

Price Range
R 119,3837 - R 119,3837

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    40.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 55.0 mm Stainless Steel

1505188

Price Range
R 22,6032 - R 22,6032

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    55.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 70.0 mm Stainless Steel

1505192

Price Range
R 25,547 - R 25,547

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    70.0 mm
  • l2
    9.5 mm
Shoulder Screw M6 16.0 mm Stainless Steel

1505196

Price Range
R 108,0885 - R 108,0885

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    16.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 25.0 mm Stainless Steel

1505200

Price Range
R 117,4255 - R 117,4255

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    25.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 35.0 mm Stainless Steel

1505204

Price Range
R 22,1105 - R 22,1105

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    35.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 50.0 mm Stainless Steel

1505208

Price Range
R 138,0577 - R 138,0577

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    50.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 65.0 mm Stainless Steel

1505212

Price Range
R 28,4907 - R 28,4907

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    65.0 mm
  • l2
    11.0 mm
Shoulder Screw M8 100.0 mm Stainless Steel

1505041

Price Range
R 40,7715 - R 40,7715

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    100.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 16.0 mm Stainless Steel

1505043

Price Range
R 21,117 - R 21,117

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    16.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 25.0 mm Stainless Steel

1505047

Price Range
R 23,5758 - R 23,5758

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    25.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 35.0 mm Stainless Steel

1505051

Price Range
R 26,0398 - R 26,0398

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    35.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 50.0 mm Stainless Steel

1505055

Price Range
R 29,4763 - R 29,4763

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    50.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 60.0 mm Stainless Steel

1505059

Price Range
R 152,7893 - R 152,7893

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    60.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 80.0 mm Stainless Steel

1505063

Price Range
R 37,3349 - R 37,3349

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    80.0 mm
  • l2
    13.0 mm
Shoulder Screw M10 100.0 mm Stainless Steel

1505067

Price Range
R 45,6863 - R 45,6863

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    100.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 20.0 mm Stainless Steel

1505071

Price Range
R 27,5181 - R 27,5181

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    20.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 30.0 mm Stainless Steel

1505075

Price Range
R 30,4619 - R 30,4619

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    30.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 40.0 mm Stainless Steel

1505079

Price Range
R 194,5464 - R 194,5464

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    40.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 55.0 mm Stainless Steel

1505083

Price Range
R 37,3349 - R 37,3349

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    55.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 70.0 mm Stainless Steel

1505087

Price Range
R 39,7989 - R 39,7989

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    70.0 mm
  • l2
    16.0 mm
Shoulder Screw M10 90.0 mm Stainless Steel

1505091

Price Range
R 43,7282 - R 43,7282

Stock Levels
In production
Attributes
  • d1
    12.0 mm
  • d2
    M10
  • D3
    18.0 mm
  • l1
    90.0 mm
  • l2
    16.0 mm
Shoulder Screw M12 25.0 mm Stainless Steel

1505095

Price Range
R 50,6012 - R 50,6012

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    25.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 40.0 mm Stainless Steel

1505099

Price Range
R 59,4454 - R 59,4454

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    40.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 50.0 mm Stainless Steel

1505103

Price Range
R 364,5444 - R 364,5444

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    50.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 65.0 mm Stainless Steel

1505107

Price Range
R 71,2334 - R 71,2334

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    65.0 mm
  • l2
    18.0 mm
Shoulder Screw M12 80.0 mm Stainless Steel

1505111

Price Range
R 452,9734 - R 452,9734

Stock Levels
In production
Attributes
  • d1
    16.0 mm
  • d2
    M12
  • D3
    24.0 mm
  • l1
    80.0 mm
  • l2
    18.0 mm
Shoulder Screw M16 30.0 mm Stainless Steel

1505115

Price Range
R 114,9616 - R 114,9616

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    30.0 mm
  • l2
    22.0 mm
Shoulder Screw M16 50.0 mm Stainless Steel

1505119

Price Range
R 134,1283 - R 134,1283

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    50.0 mm
  • l2
    22.0 mm
Shoulder Screw M16 70.0 mm Stainless Steel

1505123

Price Range
R 153,7749 - R 153,7749

Stock Levels
In production
Attributes
  • d1
    20.0 mm
  • d2
    M16
  • D3
    30.0 mm
  • l1
    70.0 mm
  • l2
    22.0 mm
Shoulder Screw M20 50.0 mm Stainless Steel

1505127

Price Range
R 238,7674 - R 238,7674

Stock Levels
In production
Attributes
  • d1
    24.0 mm
  • d2
    M20
  • D3
    36.0 mm
  • l1
    50.0 mm
  • l2
    27.0 mm
Shoulder Screw M20 70.0 mm Stainless Steel

1505131

Price Range
R 266,2856 - R 266,2856

Stock Levels
In production
Attributes
  • d1
    24.0 mm
  • d2
    M20
  • D3
    36.0 mm
  • l1
    70.0 mm
  • l2
    27.0 mm
Shoulder Screw M3 10.0 mm Stainless Steel

1505135

Price Range
R 76,1483 - R 76,1483

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    10.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 16.0 mm Stainless Steel

1505139

Price Range
R 75,1627 - R 75,1627

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    16.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 4.0 mm Stainless Steel

1505143

Price Range
R 54,5305 - R 54,5305

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    4.0 mm
  • l2
    7.0 mm
Shoulder Screw M3 6.0 mm Stainless Steel

1505147

Price Range
R 58,9526 - R 58,9526

Stock Levels
In production
Attributes
  • d1
    4.0 mm
  • d2
    M3
  • D3
    7.0 mm
  • l1
    6.0 mm
  • l2
    7.0 mm
Shoulder Screw M4 10.0 mm Stainless Steel

1505151

Price Range
R 68,2896 - R 68,2896

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    10.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 16.0 mm Stainless Steel

1505155

Price Range
R 76,641 - R 76,641

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    16.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 25.0 mm Stainless Steel

1505159

Price Range
R 86,4708 - R 86,4708

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    25.0 mm
  • l2
    8.0 mm
Shoulder Screw M4 40.0 mm Stainless Steel

1505163

Price Range
R 103,6664 - R 103,6664

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    40.0 mm
  • l2
    8.0 mm
Shoulder Screw M8 100.0 mm Stainless Steel

1505042

Price Range
R 195,0392 - R 195,0392

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    100.0 mm
  • l2
    13.0 mm
Shoulder Screw M4 8.0 mm Stainless Steel

1505169

Price Range
R 81,5559 - R 81,5559

Stock Levels
In production
Attributes
  • d1
    5.0 mm
  • d2
    M4
  • D3
    9.0 mm
  • l1
    8.0 mm
  • l2
    8.0 mm
Shoulder Screw M5 10.0 mm Stainless Steel

1505171

Price Range
R 93,3439 - R 93,3439

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    10.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 16.0 mm Stainless Steel

1505175

Price Range
R 98,2588 - R 98,2588

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    16.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 25.0 mm Stainless Steel

1505179

Price Range
R 107,5957 - R 107,5957

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    25.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 35.0 mm Stainless Steel

1505183

Price Range
R 19,1667 - R 19,1667

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    35.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 50.0 mm Stainless Steel

1505187

Price Range
R 125,2841 - R 125,2841

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    50.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 60.0 mm Stainless Steel

1505191

Price Range
R 24,5614 - R 24,5614

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    60.0 mm
  • l2
    9.5 mm
Shoulder Screw M6 16.0 mm Stainless Steel

1505195

Price Range
R 14,7446 - R 14,7446

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    16.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 25.0 mm Stainless Steel

1505199

Price Range
R 18,1811 - R 18,1811

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    25.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 35.0 mm Stainless Steel

1505203

Price Range
R 20,1393 - R 20,1393

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    35.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 50.0 mm Stainless Steel

1505207

Price Range
R 24,5614 - R 24,5614

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    50.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 60.0 mm Stainless Steel

1505211

Price Range
R 151,324 - R 151,324

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    60.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 90.0 mm Stainless Steel

1505215

Price Range
R 33,4056 - R 33,4056

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    90.0 mm
  • l2
    11.0 mm
Shoulder Screw M5 12.0 mm Stainless Steel

1505173

Price Range
R 95,8078 - R 95,8078

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    12.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 20.0 mm Stainless Steel

1505177

Price Range
R 101,2025 - R 101,2025

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    20.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 30.0 mm Stainless Steel

1505181

Price Range
R 112,5106 - R 112,5106

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    30.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 40.0 mm Stainless Steel

1505185

Price Range
R 20,1393 - R 20,1393

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    40.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 55.0 mm Stainless Steel

1505189

Price Range
R 23,5758 - R 23,5758

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    55.0 mm
  • l2
    9.5 mm
Shoulder Screw M5 70.0 mm Stainless Steel

1505193

Price Range
R 27,5181 - R 27,5181

Stock Levels
In production
Attributes
  • d1
    6.0 mm
  • d2
    M5
  • D3
    10.0 mm
  • l1
    70.0 mm
  • l2
    9.5 mm
Shoulder Screw M6 20.0 mm Stainless Steel

1505197

Price Range
R 17,1956 - R 17,1956

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    20.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 30.0 mm Stainless Steel

1505201

Price Range
R 19,1667 - R 19,1667

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    30.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 40.0 mm Stainless Steel

1505205

Price Range
R 130,6788 - R 130,6788

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    40.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 55.0 mm Stainless Steel

1505209

Price Range
R 26,0398 - R 26,0398

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    55.0 mm
  • l2
    11.0 mm
Shoulder Screw M6 70.0 mm Stainless Steel

1505213

Price Range
R 29,4763 - R 29,4763

Stock Levels
In production
Attributes
  • d1
    8.0 mm
  • d2
    M6
  • D3
    13.0 mm
  • l1
    70.0 mm
  • l2
    11.0 mm
Shoulder Screw M8 16.0 mm Stainless Steel

1505044

Price Range
R 122,8202 - R 122,8202

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    16.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 25.0 mm Stainless Steel

1505048

Price Range
R 134,6082 - R 134,6082

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    25.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 40.0 mm Stainless Steel

1505052

Price Range
R 27,5181 - R 27,5181

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    40.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 50.0 mm Stainless Steel

1505056

Price Range
R 146,9019 - R 146,9019

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    50.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 65.0 mm Stainless Steel

1505060

Price Range
R 32,42 - R 32,42

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    65.0 mm
  • l2
    13.0 mm
Shoulder Screw M8 80.0 mm Stainless Steel

1505064

Price Range
R 170,4777 - R 170,4777

Stock Levels
In production
Attributes
  • d1
    10.0 mm
  • d2
    M8
  • D3
    16.0 mm
  • l1
    80.0 mm
  • l2
    13.0 mm