Menu Search

Torsion Spring 180 ° Left Hand 5.5 mm 15.82 Nmm

This 180° torsion spring has an outer diameter of 5.49 mm with a leg length from the centre of 19.05 mm and torque of 15.82 Nm. It has a left hand wind direction and recommended mandrel size of 3.56 mm.
Item code:

1217625

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 31,1243
150 - 299 R 29,4758
300 + R 28,095
Standard pack: 30

Order in multiple of 30

Total price:

R 933,73

30 x R 31,1243

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 15.82 Nmm
Leg Length from Hole Center 19.1 mm
Wind Direction Left Hand
Wire Diameter 0.5 mm
Mandrel Size 3.6 mm
Minimum Axial Space 3.0 mm
Outside Diameter 5.5 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us