Menu Search

Torsion Spring 180 ° Right Hand 10.9 mm 328.00 Nmm

This 180° torsion spring has an outer diameter of 10.92 mm with a leg length from the centre of 50.8 mm and torque of 328 Nm. It has a left hand wind direction and recommended mandrel size of 6.35 mm.
Item code:

1217780

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 39,3809
150 - 299 R 37,4647
300 + R 35,5344
Standard pack: 30

Order in multiple of 30

Total price:

R 1 181,43

30 x R 39,3809

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 328.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.3 mm
Mandrel Size 6.4 mm
Minimum Axial Space 12.3 mm
Outside Diameter 10.9 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us