Menu Search

Torsion Spring 90 ° Right Hand 14.2 mm 582.00 Nmm

This 90° torsion spring has an outer diameter of 14.22 mm with a leg length from the centre of 50.8 mm and torque of 582 Nm. It has a left hand wind direction and recommended mandrel size of 8.71 mm.
Item code:

1217814

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 48,2011
150 - 299 R 45,7213
300 + R 43,2415
Standard pack: 30

Order in multiple of 30

Total price:

R 1 446,03

30 x R 48,2011

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 582.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.6 mm
Mandrel Size 8.7 mm
Minimum Axial Space 9.2 mm
Outside Diameter 14.2 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us