Menu Search

Torsion Spring 270 ° Right Hand 16.2 mm 791.00 Nmm

This 270° torsion spring has an outer diameter of 16.23 mm with a leg length from the centre of 50.8 mm and torque of 791 Nm. It has a left hand wind direction and recommended mandrel size of 9.91 mm.
Item code:

1217832

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 54,2597
150 - 299 R 51,7799
300 + R 49,0324
Standard pack: 30

Order in multiple of 30

Total price:

R 1 627,79

30 x R 54,2597

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 791.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.8 mm
Mandrel Size 9.9 mm
Minimum Axial Space 24.0 mm
Outside Diameter 16.2 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us