Menu Search

Torsion Spring 270 ° Left Hand 17.8 mm 989.00 Nmm

This 270° torsion spring has an outer diameter of 17.78 mm with a leg length from the centre of 50.8 mm and torque of 989 Nm. It has a left hand wind direction and recommended mandrel size of 12.7 mm.
Item code:

1217843

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 56,1759
150 - 299 R 53,1466
300 + R 50,3991
Standard pack: 30

Order in multiple of 30

Total price:

R 1 685,28

30 x R 56,1759

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 989.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Left Hand
Wire Diameter 1.9 mm
Mandrel Size 12.7 mm
Minimum Axial Space 25.7 mm
Outside Diameter 17.8 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us