Menu Search

Torsion Spring 180 ° Right Hand 18.5 mm 1102.00 Nmm

This 180° torsion spring has an outer diameter of 18.49 mm with a leg length from the centre of 50.8 mm and torque of 1102 Nm. It has a left hand wind direction and recommended mandrel size of 11.51 mm.
Item code:

1217852

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 51,2304
150 - 299 R 48,7506
300 + R 46,0031
Standard pack: 30

Order in multiple of 30

Total price:

R 1 536,91

30 x R 51,2304

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1102.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 2.0 mm
Mandrel Size 11.5 mm
Minimum Axial Space 18.8 mm
Outside Diameter 18.5 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us