Menu Search

Torsion Spring 360 ° Left Hand 22.9 mm 1102.00 Nmm

This 360° torsion spring has an outer diameter of 22.94 mm with a leg length from the centre of 50.8 mm and torque of 1102 Nm. It has a left hand wind direction and recommended mandrel size of 14.68 mm.
Item code:

1217859

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 57,8385
150 - 299 R 54,8092
300 + R 52,0617
Standard pack: 30

Order in multiple of 30

Total price:

R 1 735,16

30 x R 57,8385

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1102.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Left Hand
Wire Diameter 2.0 mm
Mandrel Size 14.7 mm
Minimum Axial Space 28.7 mm
Outside Diameter 22.9 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us