Menu Search

Torsion Spring 270 ° Right Hand 30.6 mm 1808.00 Nmm

This 270° torsion spring has an outer diameter of 30.56 mm with a leg length from the centre of 76.2 mm and torque of 1808 Nm. It has a left hand wind direction and recommended mandrel size of 20.24 mm.
Item code:

1217882

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 70,787
150 - 299 R 67,1941
300 + R 63,8971
Standard pack: 30

Order in multiple of 30

Total price:

R 2 123,61

30 x R 70,787

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1808.00 Nmm
Leg Length from Hole Center 76.2 mm
Wind Direction Right Hand
Wire Diameter 2.4 mm
Mandrel Size 20.2 mm
Minimum Axial Space 25.3 mm
Outside Diameter 30.6 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us