Menu Search

Torsion Spring 180 ° Right Hand 24.9 mm 2373.00 Nmm

This 180° torsion spring has an outer diameter of 24.94 mm with a leg length from the centre of 88.9 mm and torque of 2373 Nm. It has a left hand wind direction and recommended mandrel size of 15.47 mm.
Item code:

1217888

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 73,5486
150 - 299 R 69,6739
300 + R 66,1092
Standard pack: 30

Order in multiple of 30

Total price:

R 2 206,46

30 x R 73,5486

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 2373.00 Nmm
Leg Length from Hole Center 88.9 mm
Wind Direction Right Hand
Wire Diameter 2.7 mm
Mandrel Size 15.5 mm
Minimum Axial Space 25.4 mm
Outside Diameter 24.9 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us